
Brand: Hubbell Premise Wiring
Catalog ID: SS309D
Standard Product
Catalog Number
SS309D
Color
Natural
EU RoHS Indicator
Yes
Finish Type
Item Type
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Mounting Hardware
Included
Specifications
Style
Pedestal Plates
UPC
783585136301
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Carton Quantity
50
Pallet Quantity
28000