HUBBELL PREMISE WIRING
Lock Kit for FCW, FTU and FCR cabinets; Keyed Differently than the FCW Technician Side
Image of FLOCK2 Lock Kit for FCW, FTU and FCR cabinets; Keyed Differently than the FCW Technician Side

Lock Kit for FCW, FTU and FCR cabinets; Keyed Differently than the FCW Technician Side

Brand: Hubbell Premise Wiring

Catalog ID: FLOCK2

Lock Kit for FCW, FTU and FCR cabinets; Keyed Differently than the FCW Technician Side.

Keyed Differently than the FCW Technician Side

Keyed Differently

General

Catalog Number

FLOCK2

Compatibility

FCW Series Wallmount

EU RoHS Indicator

Yes

Item Type

OEM Brand Name

Hubbell Premise Wiring

Type

Lock Kits

UPC

662620812250

Dimensions

Cubic Capacity

30.24 cu.in

Depth

6.3 in

Height

1 in

Width

4.8 in

Conductor Related

Cable Entry

Rear/Sides

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

FCW Series Wallmount

Logistics

Carton Quantity

25