HUBBELL PREMISE WIRING
Image of HBL6750B10GY Metal Raceway, 10' Base, HBL6750 Series, Gray

Metal Raceway, 10' Base, HBL6750 Series, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL6750B10GY

Metal Raceway, 10' Base, HBL6750 Series, Gray

  • Low profile raceway provides a less conspicuous profile
  • HBL6750 Series offers maximum capacity in a low profile raceway
  • HBL6750, two channel version, features industry leading capacity

General

Catalog Number

HBL6750B10GY

Color

Gray

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750 Series

Specifications

  • Channel Area - 13.77 (sq. in.)
  • Length - 10 ft. (3m)
  • Material - Galvanized Steel

Style

Single Channel

Type

Base Only

UPC

783585218212

Dimensions

Length

10 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

20