HUBBELL PREMISE WIRING
Metal Raceway, Large Radius External Elbow, HBL4750 Series, Ivory
Image of HBL4718IV Metal Raceway, Large Radius External Elbow, HBL4750 Series, Ivory

Metal Raceway, Large Radius External Elbow, HBL4750 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL4718IV

Metal Raceway Large Radius External Elbow, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4718IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - External Elbow
  • Trak Item - Fittings

Style

External

Type

Elbows

UPC

783585215938

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5