HUBBELL PREMISE WIRING
Image of HBL4747BFGY Metal Raceway, Plate, 2-Gang, Duplex/Blank, HBL4750 Series, Gray

Metal Raceway, Plate, 2-Gang, Duplex/Blank, HBL4750 Series, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL4747BFGY

Metal Raceway Plate, Double, Duplex/Blank, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4747BFGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Number of Gang(s)

2-Gang

Series

HBL4750 Series

Specifications

Material - Galvanized Steel

Style

Duplex and Modular Furniture

Type

Cover Plates

UPC

783585216164

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

3160