
Brand: Hubbell Premise Wiring
Catalog ID: HBL4747BFGY
Catalog Number
HBL4747BFGY
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Number of Gang(s)
2-Gang
Series
HBL4750 Series
Specifications
Material - Galvanized Steel
Style
Duplex and Modular Furniture
Type
Cover Plates
UPC
783585216164
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Number of Gang(s)
2-Gang
Carton Quantity
5
Pallet Quantity
3160