HUBBELL PREMISE WIRING
Metal Raceway, Reducing Fitting, HBL2400/HBL2400D Series, Ivory
Image of HBL2420REDIV Metal Raceway, Reducing Fitting, HBL2400/HBL2400D Series, Ivory

Metal Raceway, Reducing Fitting, HBL2400/HBL2400D Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL2420REDIV

Metal Raceway, Reducing Fitting, HBL2400/HBL2400D Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2420REDIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2400 Series

Material

Steel

Series

  • HBL2400
  • HBL2400D

Style

Connector

Type

Miscellaneous Fittings

UPC

783585341811

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10