HUBBELL PREMISE WIRING
Image of FPCPMPOB50G4M10FN MPO Fiber Trunk Cable Assembly, 10 Feet

MPO Fiber Trunk Cable Assembly, 10 Feet

Brand: Hubbell Premise Wiring

Catalog ID: FPCPMPOB50G4M10FN

12-Fiber Plenum Rated Type B OM4 MPO Fiber Trunk Cable Assembly, 10 Feet

FIBERHUBB™ MPO Trunk Assemblies provide the flexibility of a modular cabling system with the bandwidth capabilities needed for high performance networks. MPO assemblies allow customers to future proof their network with less cabling and lower installation costs than a traditional legacy infrastructure. Each assembly is custom built and designed to mate with Hubbell cassettes and enclosures for a complete end to end solution

  • Factory terminated and tested for simple installation
  • Customizable length, color, and cable construction
  • Easily migrate to 100G, 200G, and beyond
  • Built with Corning ClearCurve Fiber
  • Premium low loss connector options for all applications
  • Made in USA

Plenum Rated

General

Application

Fiber Data Connectivity

Catalog Number

FPCPMPOB50G4M10FN

Color

Aqua

Connector Type

MPO

Material

PVC

Series

FIBERHUBB™

Size

0.12

Style

MPO

Temperature Rating

0 °C to 70 °C

Type

Trunk Cable

UPC

662620368788

Dimensions

Length

10 in

Length (Meters)

3.048 m

Size

0.12

Conductor Related

Fiber Type

OM4

Mode

Multimode

Number of Fibers

12

Wire Type

Multimode OM4

Certifications And Compliance

Industry Standard(s)

  • GR-326
  • Telcordia
  • ANSI/TIA-568-D
  • RoHS
  • UL 94 V-0
  • NFPA 264

Operational

Temperature Rating

0 °C to 70 °C

Configuration

Connector Type

MPO

Logistics

Carton Quantity

1