HUBBELL PREMISE WIRING
MPTL Assembly with Cobra-Lockā„¢ Series Termination, Yellow Cable, 3'
Image of SCP6AY03 MPTL Assembly with Cobra-Lockā„¢ Series Termination, Yellow Cable, 3'

MPTL Assembly with Cobra-Lockā„¢ Series Termination, Yellow Cable, 3'

Brand: Hubbell Premise Wiring

Catalog ID: SCP6AY03

MPTL Assembly with Cobra-Lockā„¢ Termination, Yellow Cable, 3'

Hubbell’s versatile MPTL assembly with Cobra-Lockā„¢ termination was designed to tackle all direct-attach applications. The compact coupler provides fast, reliable, and secure installation. Perfect for applications with limited space which can’t accept traditional field terminating plugs. Terminate and ensure integrity without special tools.

  • Provides Speed and Reliability
  • Mount-Anywhere Clip Provided
  • Cat 6A Channel Compliant
  • UL Listed for Air Handling

Cobra-Lockā„¢ Termination

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

SCP6AY03

Color

Yellow

Construction Material -Secondary

Die Cast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Copper Alloy with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

MTPL Assembly

Mounting Type

Mount-Anywhere Clip

Performance

TIA Cat 6A Channel Compliant

Series

Cobra-Lockā„¢ Series

Size

3'

Specifications

  • Housing - Zinc Diecast
  • IDC Contact - Phosphor bronze with 100 micro-inch tin plating over nickel under plating
  • Plug Contact - Copper Alloy with Gold Plating

Style

MPTL Assembly

Type

MTPL Assembly

UPC

662620370620

Dimensions

Size

3'

Electrical Ratings

Connectivity

Cobra-Lock to RJ45 Plug

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A channel
  • UL 1863 - Communications-Circuit Accessory
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Operational

Performance

TIA Cat 6A Channel Compliant

Logistics

Carton Quantity

95

Number of Pieces in Package

1