HUBBELL PREMISE WIRING
Image of SCP6AIOBK10 MPTL Assembly with Cobra-Lockâ„¢ Series Termination, Shielded, Outdoor Cable, Black, 10' Length

MPTL Assembly with Cobra-Lockâ„¢ Series Termination, Shielded, Outdoor Cable, Black, 10' Length

Brand: Hubbell Premise Wiring

Catalog ID: SCP6AIOBK10

MPTL Assembly with Cobra-Lockâ„¢ Termination, Shielded, Outdoor Cable, Black, 10' Length

Hubbell’s versatile MPTL assembly with Cobra-Lock termination was designed to tackle all direct-attach applications. The compact coupler provides fast, reliable, and secure installation. Perfect for applications with limited space which can’t accept traditional field terminating plugs. Now available with a rugged, UV resistant CMX outdoor rated cable to deploy outdoors or in other harsh environments.

  • Cat 6A Channel Compliant
  • Outdoor Rated Cable for Harsh Environments
  • Bootless plug for AP and camera applications with limited space
  • Shielded and UTP Compatible

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

SCP6AIOBK10

Color

Black

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Plug Type

RJ45

Series

Cobra-Lockâ„¢ Series

Type

Cable Assembly

UPC

662620374321

Dimensions

Length

120 in

Outside Diameter

0.275

Conductor Related

Conductor Stranding

Stranded

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A channel
  • UL 1863 - Communications-Circuit Accessory

Logistics

Carton Quantity

80