HUBBELL PREMISE WIRING
Image of SCP6AIOBK03 MPTL Assembly with Cobra-Lockâ„¢ Termination, Shielded, Outdoor Cable, Black, 3' Length
Image of SCP6AIOBK03 MPTL Assembly with Cobra-Lockâ„¢ Termination, Shielded, Outdoor Cable, Black, 3' Length
Image of SCP6AIOBK03 MPTL Assembly with Cobra-Lockâ„¢ Termination, Shielded, Outdoor Cable, Black, 3' Length
Image of SCP6AIOBK03 MPTL Assembly with Cobra-Lockâ„¢ Termination, Shielded, Outdoor Cable, Black, 3' Length
New

MPTL Assembly with Cobra-Lockâ„¢ Termination, Shielded, Outdoor Cable, Black, 3' Length

Brand: Hubbell Premise Wiring

Catalog ID: SCP6AIOBK03

MPTL Assembly with Cobra-Lockâ„¢ Termination, Shielded, Outdoor Cable, Black, 3' Length

Hubbell’s versatile MPTL assembly with Cobra-Lock termination was designed to tackle all direct-attach applications. The compact coupler provides fast, reliable, and secure installation. Perfect for applications with limited space which can’t accept traditional field terminating plugs. Now available with a rugged, UV resistant CMX outdoor rated cable to deploy outdoors or in other harsh environments.

  • Cat 6A Channel Compliant
  • Outdoor Rated Cable for Harsh Environments
  • Bootless plug for AP and camera applications with limited space
  • Shielded and UTP Compatible

Product details

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

SCP6AIOBK03

Color

Black

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Plug Type

RJ45

Series

MPTL

Type

Cable Assembly

UPC

662620374291

Dimensions

Length

36 in

Outside Diameter

0.275

Conductor Related

Conductor Stranding

Stranded

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A channel
  • UL 1863 - Communications-Circuit Accessory

Logistics

Carton Quantity

150

Resources and downloads