HUBBELL PREMISE WIRING
Image of HBLAMP313WA MULTI-CONNECT System, Face Plate, Snap- In, AMP, White
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, AMP, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLAMP313WA

MULTI-CONNECT Face Plate, Snap-In, AMP

AMP

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLAMP313WA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Amp 6-Port

UPC

783585807522

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Amp 6-Port

Logistics

Carton Quantity

10