

Brand: Hubbell Premise Wiring
Catalog ID: UDX48E1U
Catalog Number
UDX48E1U
Color
Black
Number Of Ports
48
Product Family
Unloaded
Specifications
Style
Flat
UPC
662620844244
Weight
0.72 lb
Industry Standard(s)
UL and cUL Listed
Number Of Ports
48
Carton Quantity
1
Pallet Quantity
1204