HUBBELL PREMISE WIRING
Net Select, Module, 4-Way Coax, 2.3GHz, Plastic
Image of NSOVM42G Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

Brand: Hubbell Premise Wiring

Catalog ID: NSOVM42G

Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Standard Product

General

Application

CATV

Catalog Number

NSOVM42G

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Dimensions - 6.47 in. W x 2.09 in. H x 3.20 in. D
  • Material - High impact plastic

Style

Coaxial Splitter

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Coaxial Splitter

UPC

883778504372

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

900