Marca: Hubbell Premise Wiring
ID del Catálogo: NSOFSB
Catalog Number
NSOFSB
Contact
Phosphor Bronze
Enclosure Type
Integral
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Fiber Adapter Bracket with OFSP
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Specifications
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Panel Bracket
UPC
883778502774
Display Size
Standard Sized Product
Connectivity
Plug-In
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Industry Standard(s)
Carton Quantity
10