HUBBELL PREMISE WIRING
Net Select, Snap-Fit, With F Connector, Ivory
Image of NSF70I Net Select, Snap-Fit, With F Connector, Ivory

Net Select, Snap-Fit, With F Connector, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: NSF70I

Net Select, Snap-Fit, With F Connector, Ivory

  • Universal keystone design
  • Seamless Hubbell system integration
  • Quick and easy screw-style installation

Standard Product

General

Application

CATV

Catalog Number

NSF70I

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Connector Body - Brass, Nickel-plated
  • Multimedia Connectors - F-Connector
  • Order Quantity - Carton of 1
  • Product Type - Multimedia Connectors
  • Unit Package - Single

Style

Coupler

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

F-Type

UPC

883778503290

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

25