HUBBELL PREMISE WIRING
Net Select, Snap-Fit, With F Connector, White
Image of NSF70W Net Select, Snap-Fit, With F Connector, White

Net Select, Snap-Fit, With F Connector, White

Brand: Hubbell Premise Wiring

Catalog ID: NSF70W

Net Select, Snap-Fit, With F Connector, White

  • Universal keystone design
  • Seamless Hubbell system integration
  • Quick and easy screw-style installation

Standard Product

General

Accessory Type

Snap Fittings

Application - For Use On

Audio Video

Catalog Number

NSF70W

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) Nickel F-Coax Connector

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Series

FPTV

Size

2-Gang;4-Gang

Style

Coupler

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Accessories

Type of Use

Audio Video

UPC

883778503313

Dimensions

Display Size

Standard Sized Product

Size

2-Gang;4-Gang

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

25

Pallet Quantity

14000