HUBBELL PREMISE WIRING
Image of NSOBXP28 netSELECT Cabinet, 28" H, With Vented Door
Buy America(n) Qualified

netSELECT Cabinet, 28" H, With Vented Door

Brand: Hubbell Premise Wiring

Catalog ID: NSOBXP28

netSELECT Cabinet, 28" H, With Vented Door

  • WIFI Transparent Non-Metallic Construction
  • Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 11
  • Optional Lock Kit Available

Non-Metallic

General

Application

Wall Mount Network Enclosures

Catalog Number

NSOBXP28

Color

White

Construction Material - Main

High-Impact Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin

Series

NSO

Size

30 x 17.5 x 4.35

Style

Non-Metallic

Sub Brand

Cabinets

Type

NetSelect

UPC

883778506505

Dimensions

Cubic Capacity

2131.5 cu.in

Depth

4.35 in

Height

28 in

Size

30 x 17.5 x 4.35

Width

17.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

16