
Brand: Hubbell Premise Wiring
Catalog ID: NSOBXP28B
Non-Metallic Box Only
Application
Wall Mount Network Enclosures
Application - For Use On
NSOBXP28D
Catalog Number
NSOBXP28B
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
27.7 x 17.1 x 3.95
Style
Non-Metallic
Sub Brand
Cabinet Accessories
Type
NetSelect
UPC
883778506659
Cubic Capacity
1935.5 cu.in
Depth
3.95 in
Height
28 in
Size
27.7 x 17.1 x 3.95
Width
17.5 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 1863
Carton Quantity
1
Pallet Quantity
14