HUBBELL PREMISE WIRING
Image of NSOBXP42B netSELECT Cabinet, 42" H, Without Door

netSELECT Cabinet, 42" H, Without Door

Brand: Hubbell Premise Wiring

Catalog ID: NSOBXP42B

netSELECT Cabinet, 42" H, Without Door

  • WIFI Transparent Non-Metallic Construction
  • Optional Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 16

Non-Metallic

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP42D

Catalog Number

NSOBXP42B

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

NSO

Size

Standard Sized Product

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506666

Dimensions

Height

42 in

Size

Standard Sized Product

Conductor Related

Number of Fibers

12

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Logistics

Carton Quantity

1

Pallet Quantity

14