HUBBELL PREMISE WIRING
netSELECT Category 6A Jack with Cobra-Lockā„¢ Series Termination
Image of NSJU6ALA netSELECT Category 6A Jack with Cobra-Lockā„¢ Series Termination

netSELECT Category 6A Jack with Cobra-Lockā„¢ Series Termination

Brand: Hubbell Premise Wiring

Catalog ID: NSJU6ALA

netSELECT Category 6A Jack, Universal TIA568A/B Wired, Light Almond/Office White

Maximize value in current and emerging 10Gbe digital infrastructure with the netSELECTĀ® Category 6A jack. Perfect for applications where cost efficiency and data transmission are a priority. It adds proven Cobra-Lockā„¢ termination to the Hubbell product quality you trust. The netSELECT 6A solution enhances installation efficiency and ensures a secure connection for network reliability.

  • Cost effective solution supporting IEEE 802.3 10 Gigabit Ethernet applications
  • Fast, reliable Cobra-Lock termination is field proven
  • Supports POE, tested above the IEEE 802.3bt 4PPoE Standard
  • UL 2043 Listed for use in plenum (air handling) spaces
  • Universal wiring label - one jack for T568A or T568B wiring

Cobra-Lock Termination

General

Application

IEEE 802.3 10Gbe Channel, 802.3bt POE

Catalog Number

NSJU6ALA

Color

Light Almond/Office White

Mounting Type

Hubbell Keystone

Series

Cobra-Lockā„¢ Series

Size

3" X 3.5" X 0.6"

Style

RJ-45 Jack

Type

Modular Jack with Cobra-Lock

UPC

883778507359

Dimensions

Size

3" X 3.5" X 0.6"

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA-568.2-D Category 6A channel requirements
  • cULus Listed 1863
  • UL 2043 Listed for use in air-handling spaces
  • RoHS Compliant

Logistics

Carton Quantity

24