HUBBELL PREMISE WIRING
NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, White
Image of NS613W NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, White

NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, White

Brand: Hubbell Premise Wiring

Catalog ID: NS613W

NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, White

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • High impact-resistant thermoplastic frame
  • Elongated strap for better wall box mounting

Standard Product

General

Application

Data and Communications

Catalog Number

NS613W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

3

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

UPC

883778501050

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number Of Ports

3

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

9000