
Brand: Hubbell Premise Wiring
Catalog ID: NSP11LA
Label Less
Application
Data and Communications
Catalog Number
NSP11LA
Color
Light Almond/Office White
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
1
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778504259
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Carton Quantity
25