
Brand: Hubbell Premise Wiring
Catalog ID: NSP13W
Label Less
Application
Data and Communications
Catalog Number
NSP13W
Color
White
EU RoHS Indicator
Yes
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
3
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502118
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
9000