HUBBELL PREMISE WIRING
NEXTFRAME Equipment Rack, 84" H x 19" W, Black
Image of HPW84RR19 NEXTFRAME Equipment Rack, 84" H x 19" W, Black
Image of HPW84RR19 NEXTFRAME Equipment Rack, 84" H x 19" W, Black
Image of HPW84RR19 NEXTFRAME Equipment Rack, 84" H x 19" W, Black
Buy America(n) Qualified

NEXTFRAME Equipment Rack, 84" H x 19" W, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPW84RR19

NEXTFRAME Equipment Rack, 84" H x 19" W, Black

  • Each rack unit numbered
  • Universal mounting hole pattern allows for many types of vertical cable managers

Unit Identifiers

General

Application

Equipment Relay Rack

Catalog Number

HPW84RR19

Color

Black

EU RoHS Indicator

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

45U

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620806198

Dimensions

Depth

14.75 in

Thickness

0.14

Width

20.25 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

33