HUBBELL PREMISE WIRING
Image of VCG4 NEXTFRAME Gates, 4"

NEXTFRAME Gates, 4"

Brand: Hubbell Premise Wiring

Catalog ID: VCG4

NEXTFRAME Gates, 4"

  • Gates clip into place to contrain cable and provide ample support
  • Steel construction provides ample strength for heavy cable loading

Gate kit

General

Application

Vertical Organizers

Catalog Number

VCG4

EU RoHS Indicator

Item Type

Cable Management

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

Type

Gates

UPC

662620829937

Certifications And Compliance

EU RoHS Indicator