HUBBELL PREMISE WIRING
Image of VCG6 NEXTFRAME Gates, 6"

NEXTFRAME Gates, 6"

Brand: Hubbell Premise Wiring

Catalog ID: VCG6

NEXTFRAME Gates, 6"

  • Gates clip into place to contrain cable and provide ample support
  • Steel construction provides ample strength for heavy cable loading

Gate kit

General

Application

Vertical Organizers

Catalog Number

VCG6

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

Type

Gates

UPC

662620829944

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1