HUBBELL PREMISE WIRING
Image of HLCD18 NEXTFRAME Ladder Rack, Cable Radius Drop, 18"
Image of HLCD18 NEXTFRAME Ladder Rack, Cable Radius Drop, 18"
Buy America(n) Qualified

NEXTFRAME Ladder Rack, Cable Radius Drop, 18"

Brand: Hubbell Premise Wiring

Catalog ID: HLCD18

NEXTFRAME Ladder Rack, Cable Radius Drop, 18"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLCD18

Color

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

17.9 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

Radius Drops

UPC

662620820002

Dimensions

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Nema Rating

Heavy Duty

Logistics

Carton Quantity

5

Pallet Quantity

240