HUBBELL PREMISE WIRING
NEXTFRAME Ladder Rack, Cable Retaining FencePost, 6", Black
Image of HLP06B NEXTFRAME Ladder Rack, Cable Retaining FencePost, 6", Black

NEXTFRAME Ladder Rack, Cable Retaining FencePost, 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLP06B

NEXTFRAME® Ladder Rack Cable Retaining FencePost, 6"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLP06B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

9.7 in

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel

Type

Cable Retainers

UPC

662620819914

Dimensions

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

1470