

Brand: Hubbell Premise Wiring
Catalog ID: HLI2490B
Catalog Number
HLI2490B
Color
Black
EU RoHS Indicator
Item Type
Modular SystemEasily Configured
Performance
- Weight Capacity - 45 lbs/ft
Specifications
Style
Inside Radiius
UPC
662620820200
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Nema Rating
Heavy Duty
Performance
- Weight Capacity - 45 lbs/ft