HUBBELL PREMISE WIRING
Image of HLMPK19 NEXTFRAME Ladder Rack, Mounting Kit to Relay Rack
Buy America(n) Qualified

NEXTFRAME Ladder Rack, Mounting Kit to Relay Rack

Brand: Hubbell Premise Wiring

Catalog ID: HLMPK19

NEXTFRAME Ladder Rack, Mounting Kit to Relay Rack

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLMPK19

Color

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

23.5 in

Specifications

  • Finish - Black
  • Gauge - 11
  • Material - Steel

Type

Mounting Kits

UPC

662620819723

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

560