

Brand: Hubbell Premise Wiring
Catalog ID: HLO1890G
Catalog Number
HLO1890G
Color
Gray
EU RoHS Indicator
Item Type
Modular SystemEasily Configured
Performance
- Weight Capacity - 45 lbs/ft
Specifications
Style
Outside Radius
UPC
662620819716
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
18 in
EU RoHS Indicator
Nema Rating
Heavy Duty
Performance
- Weight Capacity - 45 lbs/ft