HUBBELL PREMISE WIRING
Image of HLECPK2 NEXTFRAME Ladder Rack, Protective End Caps

NEXTFRAME Ladder Rack, Protective End Caps

Brand: Hubbell Premise Wiring

Catalog ID: HLECPK2

NEXTFRAME Ladder Rack, Protective End Caps

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLECPK2

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

4.8 in

Specifications

  • Finish - Black
  • Material - Rubber

Type

End Cap

UPC

662620819976

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

100

Pallet Quantity

4800