HUBBELL PREMISE WIRING
NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Gray
Image of HLS1012G NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Gray
Image of HLS1012G NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Gray
Image of HLS1012G NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Gray
Image of HLS1012G NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Gray
Image of HLS1012G NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Gray

NEXTFRAME Ladder Rack, Straight Section, 10' x 12", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLS1012G

NEXTFRAME® Ladder Rack Straight Section, 10' x 12"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLS1012G

Color

Gray

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

10 ft

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Rung Height - 1/2"
  • Rung Width - 1"
  • Stringer Height - 1.5"
  • Stringer Width - 3/8"

UPC

662620819518

Dimensions

Length

120 in

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft