HUBBELL PREMISE WIRING
NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Gray
Image of HLS1018G NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Gray

NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLS1018G

NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLS1018G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

10 ft

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Rung Height - 1/2"
  • Rung Width - 1"
  • Stringer Height - 1.5"
  • Stringer Width - 3/8"

UPC

662620819532

Dimensions

Length

120 in

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft

Logistics

Carton Quantity

1