




Brand: Hubbell Premise Wiring
Catalog ID: HLS1006G
Catalog Number
HLS1006G
Color
Gray
EU RoHS Indicator
Item Type
Modular SystemEasily Configured
Material
10 ft
Performance
- Weight Capacity - 45 lbs/ft
Specifications
UPC
662620819495
Length
120 in
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
6 in
EU RoHS Indicator
Nema Rating
Heavy Duty
Performance
- Weight Capacity - 45 lbs/ft