HUBBELL PREMISE WIRING
Image of HLTK NEXTFRAME Ladder Rack, T-Junction Splice Kit
Buy America(n) Qualified

NEXTFRAME Ladder Rack, T-Junction Splice Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLTK

NEXTFRAME Ladder Rack, T-Junction Splice Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTK

Color

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

4.5 in

Specifications

  • Finish - Black
  • Installation - Joins two pieces of Ladder
  • Material - Steel

Type

Splice Kits

UPC

662620819877

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Nema Rating

Heavy Duty

Logistics

Carton Quantity

25

Pallet Quantity

3150