HUBBELL PREMISE WIRING
NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black
Image of HLTSB12G NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLTSB12G

NEXTFRAME® Ladder Rack Triangle Wall Support, 12"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTSB12G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

3.2 in

Specifications

  • Finish - Gray
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819778

Dimensions

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty