HUBBELL PREMISE WIRING
Image of HLTSB18B NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLTSB18B

NEXTFRAME® Ladder Rack Triangle Wall Support, 18"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTSB18B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

3.3 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819785

Dimensions

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

5

Pallet Quantity

360