HUBBELL PREMISE WIRING
NEXTFRAME Ladder Rack, Wall Angle Support, 18", Black
Image of HLX1518 NEXTFRAME Ladder Rack, Wall Angle Support, 18", Black
Buy America(n) Qualified

NEXTFRAME Ladder Rack, Wall Angle Support, 18", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLX1518

NEXTFRAME Ladder Rack, Wall Angle Support, 18", Black

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress

General

Catalog Number

HLX1518

Color

Black

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

3.3 in

Performance

- Weight Capacity - 50 lb/ft

Specifications

  • Finish - Pre-Galvanized
  • Material - 100% Recycled Steel

Type

Wall Supports

UPC

662620819815

Dimensions

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

ASTM A641

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 50 lb/ft

Logistics

Carton Quantity

10

Pallet Quantity

780