HUBBELL PREMISE WIRING
NEXTFRAME Vertical Management Rings, 2- Sided
Image of MCCVMR22 NEXTFRAME Vertical Management Rings, 2- Sided
Discontinued

NEXTFRAME Vertical Management Rings, 2- Sided

Brand: Hubbell Premise Wiring

Catalog ID: MCCVMR22

NEXTFRAME Vertical Management Rings, 2- Sided

  • Vertical rings mount to the side of a relay rack to provide cable management
  • Steel construction provides ample strength for heavy cable loading

Metal Rings

General

Catalog Number

MCCVMR22

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 11
  • Material - Steel

Type

Rings

UPC

662620801780

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10