HUBBELL PREMISE WIRING
Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 5' Length
Image of PW1BC5 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 5' Length

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 5' Length

Brand: Hubbell Premise Wiring

Catalog ID: PW1BC5

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1,Base, Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

5' Base and Cover

Catalog Number

PW1BC5

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Yes

Item Type

PW1, WallTrak- Latching

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

Base and Cover

UPC

783585092003

Dimensions

Length

5 ft

Width

1.19 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

100