HUBBELL PREMISE WIRING
OPTIchannel Splice Tray, 10", 24-Fiber, Fusion
Image of STRAY24F OPTIchannel Splice Tray, 10", 24-Fiber, Fusion
Buy America(n) Qualified

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion

Brand: Hubbell Premise Wiring

Catalog ID: STRAY24F

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion.

  • 10"
  • 24-Fiber
  • Fusion

24 Splice Capacity

General

Catalog Number

STRAY24F

Color

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Stud or Wire Tie

OEM Brand Name

Hubbell Premise Wiring

Style

Splice Trays

Type

Splice Trays

UPC

662620802237

Dimensions

Thickness

0.03

Conductor Related

Cable Entry

Left or Right

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Yes

Operational

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Logistics

Carton Quantity

25

Pallet Quantity

675