HUBBELL PREMISE WIRING
Image of HDC453248WH HDC Network Cabinet, 45U, White

HDC Network Cabinet, 45U, White

Brand: Hubbell Premise Wiring

Catalog ID: HDC453248WH

HDC Series 45U Network Cabinet, 84"(H) x 32"(W) x 48"(D) in White

Rugged, configurable full size cabinet exceeds network and server cabinet requirements. The welded frame available in 12 standard sizes and supports 4,000 lbs static load. The mesh doors help maintain proper airflow and lock for security. A full complement of accessories round out the offering.

  • Full-size cabinet that is configurable with an intelligent online configuration tool for mistake-free design and easy ordering.
  • Complete data center cabinet that includes full-width brush cable access on the front and rear of the top for easy cable routing, vented front and split rear locking doors, split sidewalls, two pairs of PDU brackets, labeled 19" mounting rails, and leveling feet and casters
  • 4000 lbs static load capacity
  • Full complement of accessories
  • Full-width brush cable access for easy cable routing.
  • Includes cage nuts and hardware in every cabinet
  • Available in black or winter white

Designed for mounting standard IT rack mount equipment

General

Application

Network

Catalog Number

HDC453248WH

Color

White

Compatibility

EIA 310

Finish Type

Mat

Frame

Welded metal

Material

Sheet steel

Mounting Type

Leveling feet

Series

HDC Series

Style

Vented doors with top, sidewalls and 19" mounting rails

Type

Full size data center cabinet

UPC

662620364179

Dimensions

Cubic Capacity

129024 cu.in

Depth

48 in

Height

84 in

Width

32 in

Conductor Related

Cable Entry

Top with brush

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • EIA 310

Nema Rating

None

Operational

Compatibility

EIA 310