
Brand: Hubbell Premise Wiring
Catalog ID: S1RPLUG100BLK
1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers
Replacement Threaded Plugs
Application
For Use Furniture Feed Covers
Catalog Number
S1RPLUG100BLK
Color
Black Powder Coat Finish
Construction
Cast
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black Powder Coat Cover
Material
Cast Aluminum
Mounting Method
Threaded
Mounting Type
Mounts to Furniture Feed Cover
Series
Furnitue Feed Covers
Size
1" NPT Thread
Style
Replacement Threaded Plug
Type
Accessories
UPC
783585590738
Height
0.32 in
Size
1" NPT Thread
Width
1.3 in
Cable Entry
Threaded Hubs
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Threaded