HUBBELL PREMISE WIRING
Rack, Cabinet Components, Equipment Shelf, Perforated, 3.5" H x 17" W x 14" D
Image of MCCCS19P Rack, Cabinet Components, Equipment Shelf, Perforated, 3.5" H x 17" W x 14" D

Rack, Cabinet Components, Equipment Shelf, Perforated, 3.5" H x 17" W x 14" D

Brand: Hubbell Premise Wiring

Catalog ID: MCCCS19P

Rack, Cabinet Components, Equipment Shelf, Perforated, 3.5" H x 17" W x 14" D

  • Shelving provides additional space for many sizes of equipment
  • Works great inside of mounted enclosures, on relay rack or inside of cabinet
  • Perforated for optimal air flow

Shelf

General

Application

Cantilever

Catalog Number

MCCCS19P

EU RoHS Indicator

No

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Color - Black
  • Material - Steel
  • Material Gauge - 16 ga

Type

Shelves

UPC

662620808970

Dimensions

Depth

14 in

Thickness

0.0625

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

48