
Brand: Hubbell Premise Wiring
Catalog ID: IFP14GY
Accommodates Box Eliminator
Catalog Number
IFP14GY
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Series
Accessory
Size
Standard
Style
Flush 4-Port
Type
Outlet Plate
UPC
662620826554
Display Size
4-Port
Size
Standard
EU RoHS Indicator
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
7200