
Brand: Hubbell Premise Wiring
Catalog ID: HI615EE
Standard Product
Catalog Number
HI615EE
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620856049
Length
180 in
Outside Diameter
0.23
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
15