Brand: Hubbell Premise Wiring
Catalog ID: HI630AE
Standard Product
Catalog Number
HI630AE
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620855950
Length
360 in
Outside Diameter
0.23
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Temperature Rating
Per TIA
Carton Quantity
5