
Brand: Hubbell Premise Wiring
Catalog ID: HXJDC25
Standard Product
Application
Telephone and Data Distribution Jack
Catalog Number
HXJDC25
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Xcelerator Jack Accessories
Material - Mounting Hardware
Keystone
OEM Brand Name
Hubbell Premise Wiring
Performance
Accessories
Series
Jack Dust Cover
Temperature Rating
Per TIA
UPC
662620824895
Display Size
Standard Sized Product
Connectivity
Insulation Displacement
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
RoHS Compliant
Standards - RoHS Compliance Status
CM
Performance
Accessories
Temperature Rating
Per TIA
Carton Quantity
25